??
Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Misumi
Description
BMIAF, BMIAFA, G-BMIAF, G-BMIAFA - Manifold Blocks - Pneumatic - Pitch Standard BMIAF_Series - 30x40 Square
Bill of material
BMIAF3-R1-S1-G1-K1
Part No.
Material
Aluminium Alloy
Surface Treatment
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No. of Circuits
R (Rc (PT)/ NPT) Selection
S (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch
30 mm
N No. of Pitches
Total No. of Threads
A
30 mm
B
40 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
Dimensão
2D
Baixar modelos em CAD