??
Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Misumi
Description
BJKSG, BJKSW - Simplified Slide Guides for Jigs Ball Roller Type Sets
Bill of material
BJKSG20-70
Part Number
Type Selection
L Fixed
mm
Material of Block
1045 Carbon Steel
Surface Treatment of Block
Black Oxide
Material of Rail
1045 Carbon Steel
Surface Treatment of Rail
Black Oxide
Material of Ball
440C Stainless Steel
Material of Mounting Bolt
4137 Alloy Steel
Surface Treatment of Mounting Bolt
Black Oxide
H
mm
A Block Dimension
mm
B Block Dimension
mm
T Block Dimension
mm
E Block Dimension
mm
F Block Dimension
mm
P1 Block Dimension
mm
P2 Block Dimension
mm
M Block Dimension
H1 Guide Rail Dimension
mm
C Guide Rail Dimension
mm
dxGxh Guide Rail Dimension
mm
N Guide Rail Dimension
mm
P Guide Rail Dimension
mm
Mounting Low Head Bolts
Load Rating Per Block
N (kgf)
Additional Sliders
Number of Additional Standard Sliders
Number of Additional Wide Sliders
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей