??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Schiedel
Description
Bend with support foot - PMS 50
Bill of material
L_connector 150/90/0,5/444/BL/PMS50
Material
EAN/UPC-Code
System
PMS50
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
mm
B
mm
C
190 mm
W1
90 °
Nominal length
mm
Surface liner
Weight
7.68 kg
Previews
3D
Dimension
2D
Download CAD models