??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Schiedel
Description
Bend 30° - PMS 50
Bill of material
Bend 200/30/0,5/444/GY/PMS50
Material
EAN/UPC-Code
System
PMS50
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
52 mm
B
147 mm
W1
30 °
Material/Liner
444
Surface liner
Weight
kg
Previews
3D
Dimension
2D
Download CAD models