??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schiedel
Description
Bend 15° - PMS 25
Bill of material
Bend 150/15/0,5/444/GY/PMS25
Material
EAN/UPC-Code
System
PMS25
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
27 mm
B
122 mm
W1
15 °
Material/Liner
444
Surface liner
Weight
1.08 kg
Previews
3D
Dimension
2D
Download CAD models