??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Schiedel
Description
Bend 15° - ICS 25
Bill of material
Bend 230/15/0,5/316/BA/ICS25
Material
EAN/UPC-Code
System
ICS25
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
mm
B
mm
W1
15 °
Material/Liner
316
Surface liner
BA
Weight
kg
Previews
3D
Dimension
2D
Download CAD models