??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
Schiedel
Description
Base Support floor mounting - PMS 25
Bill of material
Base_Sup.pl.w.dr. 150/-/0,6/316/GY/PM25
Material
EAN/UPC-Code
System
PMS25
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
mm
B
mm
C
90 mm
Nominal length
93 mm
Material/Liner
316
Surface liner
Weight
kg
Previews
3D
Wymiar
2D
Pobierz modele CAD