??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Robotunits
Description
BAS5110 - Leveling Base M20 with Mounting Plate M10x50
Bill of material
BAS5110 Leveling Base with Mounting Plate M10x50 (50)
Order code
BAS5110
Height
86 mm
X
mm
输入参数值: X
mm
cm
inch
ft
max. load
8000 N
Weight
0.043 kg
预览
3D
2D
下载CAD模型