??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KVT Fastening
Description
B58 - Threaded socket F2 / SF2
Bill of material
KVT SF2/B58-M6x15
Orderspecification
SF2/B58-M6x15
Thread x Length
M6 x 15mm
Thread
M6
Length
15 mm
Material
Stainless steel
Head shape
B58 - closed
Square head
58 x 58 mm
Previews
3D
Dimension
2D
Download CAD models