??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Eaton B-Line
Description
B3144 - Standard Double Bolt Pipe Clamp (TOLCO Fig. 5) - Pipe Clamps
Bill of material
B3144-5 PLN
Part No.
Pipe Size
Inch
Pipe Size
mm
Finish
Plain
A
Inch
A
mm
B
Inch
B
mm
C
Inch
C
mm
D
Inch
D
mm
E
Inch
E
mm
Bolt Size
Inch
Max. Desing Load 650°F (343°C)
Lbs
Max. Desing Load 650°F (343°C)
kN
Max. Desing Load 750°F (399°C)
Lbs
Max. Desing Load 750°F (399°C)
kN
Appprox. Wt./100
Lbs.
Appprox. Wt./100
kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models