??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KVT Fastening
Description
B30 - Nail M5 / SM5
Bill of material
KVT SM5/B30-3x100
Orderspecification
SM5/B30-3x100
Diameter x Length
3.00mm x 100mm
Diameter
3 mm
Length
100 mm
Material
Stainless steel
Head around
Ø 30 mm
Previews
3D
Dimension
2D
Download CAD models