??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KVT Fastening
Description
B15 - Pin M4 / SM4
Bill of material
KVT M4/B15-4.75x12
Orderspecification
Diameter x Length
Diameter
4.75 mm
Length
mm
Material
Square head
15 x 15 mm
Previews
3D
Dimension
2D
Download CAD models