??
Catalog navigation
CAD model selection
Selectable products: 66
HELP_VARIABLE
Company
Bando
Description
AT10-020
Bill of material
47AT10-020AF
No. of teeth
do
mm
Root diameter
mm
Fo
mm
Fi
mm
db
mm
Shape
Flange
Shape
AF
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
WA
22 mm
W
28 mm
L
43 mm
S
3 mm
Previews
3D
Dimension
2D
Download CAD models