??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SMC
Description
ASP_UB_M5/U10 - Speed Controller With Pilot Check Valve/Horizontal/Universal type/Thread Type: M5, 10-32UNF
Bill of material
ASP-UB06E-U10
GUI
Model
DD1
4 mm
DD2
mm
T
D1
mm
D2
9.3 mm
D3
mm
D4
9.6 mm
D5
9.4 mm
L1
mm
L2
mm
L3
38.1 mm
L4
17.8 mm
L5UL
52.3 mm
L5L
51.2 mm
L6
18.60 mm
L7
23.3 mm
L8
mm
Width across flats
2.5 mm
H1
17.1 mm
H2
13.7 mm
H3
8.1 mm
H4
mm
H5
22.7 mm
H6
11.2 mm
H7
11.5 mm
M1
12.7 mm
M2
13.3 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models