??
Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
Nitrogen Springs
Description
AR/P 24 - ISO Standard, high force
Bill of material
AR/P24-100.6-C
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
3 mm
Rod Diameter
45 mm
Nominal charging pressure
bar
Pressure min.
20 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Initial force
daN
Isothermal end force
daN
Forza finale politropica
daN
Volume
cm³
Surface
15.90 mm
Maximum speed
1.8 m/s
Weight
Kg
Temperature min
0 °C
Temperature max
80 °C
Previews
3D
Dimension
2D
Download CAD models