??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ D2P and EWP Factory Sealed Circuit Breaker Panelboards - Enclosures & Controls
Bill of material
D2P1A62P30
Product Description
Appleton™ D2P and EWP Factory Sealed Circuit Breaker Panelboards
Assembly Part Number
D2P1A62P30
Panel Type
Wiring System
Panel Size
Number of Breakers in Panel
Main Breaker
Ampere Rating
Aproximate Overall Dimensions
A (Height)
660.40 (26.00) mm (in.)
B (Width)
483.10 (19.02) mm (in.)
C (Depth)
331.90 (13.07) mm (in.)
Anteprime
3D
Dimensione
2D
Download modelli CAD