??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-140 - Bulkhead fitting, straight
Bill of material
320820
Order No.
320820
Article No.
6994-140
catalog sheet
PDF
Model
light duty
max. operating pressure
315 bar
R
M12x1,5 mm
SW
14 mm
SW1
17 mm
Weight
67 g
Customs tariff number
73079910
European Article Number
4020772320829
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models