??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-13 - Pivoling T-fitting
Bill of material
116418
Order No.
116418
Article No.
6994-13
catalog sheet
PDF
Model
heavy-duty
max. operating pressure
400 bar
A
30.5 mm
L
9 mm
Thread
G1/8
Tightening torque max.
40
SW
19 mm
Weight
150 g
Customs tariff number
73079910
European Article Number
4020772116415
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models