??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-06 - Fitting angled
Bill of material
160366
Order No.
160366
Article No.
6994-06
catalog sheet
PDF
Model
heavy-duty
max. operating pressure
800 bar
SW
19 mm
SW1
14 mm
Weight
110 g
Customs tariff number
73079910
European Article Number
4020772160364
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models