??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-040 - Pivoling T-fitting
Bill of material
320721
Order No.
320721
Article No.
6994-040
catalog sheet
PDF
Model
light duty
max. operating pressure
315 bar
Torque max.
40 Nm
Thread
G1/8 Inch
SW
14 mm
SW1
19 mm
Weight
85 g
Customs tariff number
73079910
European Article Number
4020772320720
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models