??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6993-M12x1-5 - Verbindungsstutzen,verzinkt, max. Betriebsdruck 400 bar
Bill of material
69344
Order No.
69344
Article No.
6993-M12x1.5
catalog sheet
PDF
L
30.0 mm
L1
11 mm
E
11 mm
Thread
M12x1.5 mm
Diameter
5.0 mm
Width across flats
17 mm
Weight
25 g
Customs tariff number
73072980
European Article Number
4020772069346
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models