??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6990-20-A - Adapter for pressure gauge connection
Bill of material
327353
Order No.
327353
Article No.
6990-20-A
catalog sheet
PDF
max. operating pressure
630 bar
Thread
G 1/4 Inch
L
41 mm
SW
19 mm
Weight
75 g
Customs tariff number
84812010
European Article Number
4020772327354
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models