??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6985 - High Pressure Hose
Bill of material
68510
Order No.
Article No.
catalog sheet
PDF
Operating pressure
400 bar
Test pressure
1000 bar
Bending radius min.
100 mm
Diameter
15 mm
Diameter
6 mm
L
mm
Thread
M 12x1.5
Width across flats
17
Weight
g
Customs tariff number
40092200
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Anteprime
3D
Dimensione
2D
Download modelli CAD