??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6981E - Filter
Bill of material
323626
Order No.
Article No.
catalog sheet
PDF
max. operating pressure
400 bar
Filteration
µm
Weight
540 g
Customs tariff number
84219990
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Anteprime
3D
Dimensione
2D
Download modelli CAD