??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6981 - Filter
Bill of material
63966
Order No.
Article No.
catalog sheet
PDF
max. operating pressure
400 bar
Filteration
µm
Weight
380 g
Customs tariff number
84219990
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models