??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970CD-13 - Bore clamp MAXI, hydraulic, centric
Bill of material
556567
Order No.
Article No.
catalog sheet
PDF
Operating mode
double acting
Clamping force vertical at 100 bar
kN
Clamping force vertical at 150 bar
kN
Clamping rim height min. for Al-alloy
mm
Diameter
mm
L
9 mm
Tightening torque
Nm
max. operating pressure
150 bar
Position
Displacement force horizontal at 100 bar
kN
Displacement force horizontal at 150 bar
kN
Clamping sleeve radial force at 100bar
kN
Clamping sleeve radial force at 150bar
kN
Vol. Sp
cm^3
Vol. Lo
cm^3
C
mm
Diameter
mm
Diameter
mm
Diameter
mm
H
mm
J
mm
M
mm
N
mm
P
mm
R
mm
OR-1 - O-ring
OR-2 - O-ring
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models