??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6966R-01 - Clamping lever blank
Bill of material
562216
Order No.
562216
Article No.
6966R-01-00
catalog sheet
PDF
Span H max.
8 mm
A
61 mm
B
24 mm
C
15 mm
E
52 mm
Weight
559 g
Customs tariff number
84662020
European Article Number
4020772023317
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models