??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6966DF - Filter plate
Bill of material
562218
Order No.
562218
Article No.
6966DF-07-100
catalog sheet
PDF
max. pressure range
250 bar
Filteration
100 μm
O-ring, Order number
466334
Weight
320 g
Customs tariff number
84662020
European Article Number
4020772023331
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Anteprime
3D
Dimensione
2D
Download modelli CAD