??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6966-01 - Clamping tongs, Single-acting
Bill of material
562215
Order No.
562215
Article No.
6966-01
max. operating pressure
250 bar
min. operating pressure
30 bar
Position
mm
Holding force at 250 bar
0.78 kN
Piston force at 250 bar
1.25 kN
Stroke min.
1.8 mm
Stroke max.
14 mm
Clamping range
2 - 10 mm
OR-1 - O-ring
466334
Tightening torque
10 Nm
Weight
1423 g
Customs tariff number
84662020
European Article Number
4020772023300
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models