??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6962 F - L - Support Element, cartridge type
Bill of material
65094
Order No.
Article No.
Type
Function
catalog sheet
PDF
Support force at 400 bar
kN
H
mm
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Vol.
cm^3
Piston area
cm^2
C
mm
Diameter
mm
Width across flats
mm
Width across flats
mm
Thread
mm
Thread
mm
L
mm
M
mm
N
mm
Diameter
mm
Width across flats
mm
OR-1 - O-ring
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models