??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6960C - Toggle clamp element
Bill of material
66647
Order No.
Article No.
catalog sheet
PDF
Clamping force F1 = F3
kN
Clamping force F2 = F4
kN
Clamping force
kN
p max.
100 bar
pD max. (Druck bei Differentialschaltung)
250 bar
Zylinder Hub
mm
Piston area A1
cm^2
Piston area A2
cm^2
Oelvolumen - vor
cm^2
Oelvolumen - zurueck
cm^2
Position
mm
Piston diameter
mm
Piston diameter
mm
A
mm
B
mm
C
mm
Diameter
mm
E
mm
F
mm
G
mm
H
mm
K
mm
L
mm
M
mm
N
mm
Diameter
mm
P
mm
Thread
G1/4 mm
S
mm
T
mm
U
mm
V
mm
W
mm
X
mm
Y
mm
Z
mm
Weight
g
fuer Konfiguration
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models