??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958S-16-00-0x - Clamp arm out of steel, for No. 6958Sx-16
Bill of material
320234
Order No.
Article No.
catalog sheet
PDF
X
mm
X1
12 mm
version
Clamping force at 100 bar
kN
Clamping force at 250 bar
kN
Clamping force at 350 bar
kN
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models