??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958E - Vertical clamp, cartridge flange, double-acting
Bill of material
328013
Order No.
Article No.
catalog sheet
PDF
Piston force F5 at 100 bar
kN
Piston force F5 at 250 bar
kN
Piston diameter
mm
Vol. Sp
cm ³
Vol. Lo
cm ³
effective piston area Sp
cm^2
effective piston area Lo
cm^2
Stroke
mm
Position
Clamp arm
Diameter
mm
Diameter
mm
Diameter
mm
Anti-rotation device
Thread
mm
H2
mm
H3
mm
H4
mm
H5
mm
H9
mm
K
mm
N
mm
P
mm
Diameter
mm
V
mm
Diameter
mm
OR-1 - O-ring
OR-2 - O-ring
Weight
g
Diameter
mm
B1
mm
Diameter
mm
Diameter
mm
min.
mm
max.
mm
H
mm
H1
mm
L1
mm
min. M1
mm
max. N1
mm
P1
mm
S
mm
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models