??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AU - Vertical Clamp single acting
Bill of material
322446
Order No.
Article No.
catalog sheet
PDF
Piston force at 100 bar
kN
Piston force at 250 bar
kN
Vol.
cm^3
Piston diameter
mm
Position
Stroke
mm
Options
effective piston area
cm^2
Torque max.
Nm
A
mm
B
mm
C
mm
Diameter
mm
Diameter
mm
F
mm
Diameter
mm
H
mm
H1
mm
H2
mm
H4
mm
H5
mm
K
mm
L
mm
M
mm
N
0 mm
S
mm
T
mm
OR-1 - O-ring
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models