??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N-L - Swing Clamp Arm, long
Bill of material
69161
Order No.
Article No.
catalog sheet
PDF
for swing clamp
A
mm
B
mm
C
mm
D
mm
Diameter +0,05
mm
G
mm
J
mm
K
mm
Screw
M16 x 1.5 mm
M
mm
Angle
25 °
R
mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models