??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_dw - Swing clamp, base-flange-mounting, precision design double acting
Bill of material
327320
Order No.
Article No.
catalog sheet
PDF
Operating mode
double acting
version
Clamping force at 350 bar clamp
kN
Clamping force at 350 bar unclamp
kN
Clamping stroke
mm
Total stroke
mm
Position
Options
Oil capacity clamp
cm³
Oil capacity unclamp
cm³
effective piston area Sp
cm²
effective piston area Lo
cm²
Max. oil flow rate Q
l/min.
Diameter
mm
B
mm
C
mm
D
25 mm
Thread
G1/4 Inch
Diameter
mm
G
13 mm
H
mm
Thread
G1/4 Inch
M
mm
N
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
Diameter
mm
W
mm
Y
mm
Thread
M16 mm
AA
12.5 mm
BB
mm
DD
19.0 mm
O-ring 1, Order number
183608
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models