??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 691x A-07 - Seat Valve
Bill of material
322073
Order No.
Article No.
catalog sheet
PDF
Valve type
Type
for O-ring joint
max. operating pressure
400 bar
min. operating pressure
10 bar
NG
6
Nominal flow
20 l/min
OR-1 - O-ring
493478
Viscosity
10 - 500 cSt
Ambient temperature
-40 - +80 °C
U
24 V DC
P
27.6 W
Switching on/off
100 / 50 ms
Ed to 35°C
100 %
Switching frequency per hour
2000
Ingress protection
IP 67
Weight
2356 g
Customs tariff number
84812010
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models