??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6918F - Filter plate
Bill of material
562093
Order No.
562093
Article No.
6918F-100
catalog sheet
PDF
max. pressure range
400 bar
Filteration
100 μm
OR-1 - O-ring
466334
Weight
65 g
Customs tariff number
84669360
European Article Number
4020772022969
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models