??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-09 - Throttle/Check Valve
Bill of material
62992
Order No.
62992
Article No.
6916-09
catalog sheet
PDF
max. operating pressure
400 bar
Flow
15 l/min
Throttle direction
A - B
Ambient temperature
-20 - +80 °C
Aperture pressure
0.35 bar
Weight
250 g
Customs tariff number
84812010
European Article Number
4020772062996
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models