??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-08 - Check valve, pilot operated
Bill of material
60491
Order No.
60491
Article No.
6916-08
catalog sheet
PDF
max. operating pressure
700 bar
Flow
15 l/min
Differenz p at flow
8 bar
Releasing ratio
2.7
Ambient temperature
-30 - +80 °C
Aperture pressure
0.2 - 0.3 bar
Weight
400 g
Customs tariff number
84812010
European Article Number
4020772060497
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Anteprime
3D
Dimensione
2D
Download modelli CAD