??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-05/06 - Threaded Check Valve
Bill of material
62901
Order No.
Article No.
catalog sheet
PDF
max. operating pressure
630 bar
Flow
12 l/min
Direction of flow
Differenz p at flow
3 bar
Ambient temperature
-20 - +90 °C
Aperture pressure
1 bar
Weight
95 g
Customs tariff number
84813091
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models