??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6910-06-06 - Seat Valve, 3/2 Way
Bill of material
564577
Order No.
564577
Article No.
6910-06-06
Q
12 l/min
Viscosity
10 - 500 cSt
Ambient temperature
-40 - +80 °C
U
24 V DC
P
23 W
Switching on/off
100/50 ms
Ed to 40°C
100 %
Switching frequency per hour
2000
Ingress protection
IP 65
OR1
161554
OR2
338327
Weight
840 g
Customs tariff number
84812010
European Article Number
4020772535056
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models