??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6904-52 - Seat Valve, 3/2 Way
Bill of material
259242
Order No.
259242
Article No.
6904-52
catalog sheet
PDF
Nominal size
6
Type
Seat valve
Type of actuation
electric
max. operating pressure
500 bar
min. operating pressure
10 bar
Nominal flow
12 l/min
Weight
740 g
Customs tariff number
84812010
European Article Number
4020772259242
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
2D
Download CAD models