??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6501 - Step block
Bill of material
73353
Order No.
73353
Size
2
H min.
37 mm
H max.
107 mm
B
60 mm
Weight
1000 g
Customs tariff number
84662020
European Article Number
4020772073350
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models