??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497A - Stop, fixed
Bill of material
550509
Order No.
for T-Slot
B1
mm
B2
mm
E
12 mm
Thread
M 6 mm
H
mm
H1
mm
H2
40 mm
K
20 mm
L1
mm
L2
mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Anteprime
3D
Dimensione
2D
Download modelli CAD