??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6493F - Stop, fixed
Bill of material
70995
Order No.
Size
catalog sheet
PDF
Stop
Clamping height
mm
B
mm
C
mm
D
mm
E
15 mm
F
22 mm
G
18 mm
H
mm
Weight
23 g
Customs tariff number
84663000
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models