??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6465 - Precision wedge block
Bill of material
375592
Order No.
Size
HMIN
mm
HMAX
mm
Support height
mm
Enter value for H
Support height
mm
cm
inch
ft
height adjustment per single turn
0.71 mm
max. Force F
kN
Width across flats
mm
B1
mm
B2
mm
TR
mm
H1
H2
mm
H3
mm
H4
mm
L
mm
L1
mm
L2
mm
L3
mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models