??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6443G - Fixing cap with thread
Bill of material
376350
Order No.
376350
Size
25
H
15 mm
Diameter
78 mm
Diameter
22 mm
L
20 mm
Weight
601 g
Customs tariff number
84662020
European Article Number
4020772376352
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models