??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6440 - Ball-pad
Bill of material
72710
Order No.
72710
H
10 mm
Diameter
39 mm
Weight
75 g
Customs tariff number
73182200
European Article Number
4020772072711
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models