??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6438S - Screw jack, quick-action
Bill of material
75705
Order No.
Size
H min.
H max.
H
TR
40x7
B1
26
B2
190
D
90
L
220
SW
65
F max.
kN
Weight
kg
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models